SI Configuration Files
DeviceNet
Profibus
ControlNet
Ethernet I/P
EtherCat
*Standard mode (4bytes inputs + 4 bytes outputs)
**Special mode (6 bytes inputs + 4 bytes outputs)
EX240 Special Mode Setting:
This mode can be set using the DIP switch accessible from right
side of EX240 serial unit. With the switch position to "1" (on),
the serial unit can communicate continuously regardless of solenoid
power condition (with the switch set to "0" (off), the serial unit
will lose communication if the solenoid power falls below
specifications). The default DIP switch setting is all bits OFF. In
this special mode setting, the serial unit can notify the PLC of
the solenoid valve power state and input unit over-current status
(via input data). However, special configuration is required:
configure your system for 6 bytes inputs and 4 byte outputs instead
of 4 bytes / 4 bytes. This makes it possible to monitor solenoid
valve power state (3rd bit) and input over-current state (4th bit)
in the sixth byte of the input register.