Fluoropolymer Products


High Purity Products for Chemical Handling Application

In response to the latest demands in process control, SMC has incorporated leading edge product innovations and engineering excellence to develop a high purity product suite.  These high purity solutions strive to continually advance the technology of minimizing contaminates. Achieving success as a quality leader by minimizing both particulate and chemical contamination to levels compatible with the most demanding requirements.

SMC High Purity provides:

  • Excellent heat resistance
  • Clean specifications
  • Outstanding corrosion resistance
  • Numerous variations
  • Compatibility with fluid temperatures exceeding 400 °F

 

Note for overseas shipments: Export of these products is regulated by the United States Government. Please refer to http://www.bis.doc.gov/ for Export Regulation guidelines.

 

HyperFlare Fittings & Fluoropolymer Tubing

Fluoropolymer Valves

Liquid Flow Measurement & Flow Control

Series LQ3 Series LVQ Series PAF

 

Leak-free industry standard fittings in critical fluid management and high grade fluoropolymer tubing.

 

Air and manually operated valve options.

Infiniflow liquid flow measurement and flow control, pressure regulators, and process pumps.

Series: LQ3 fittings, TIL tubing

Series: LVQ, LVD, LVC, LVA, LVA threaded

Series: LFU liquid flow measurement and flow control, LFK pressure regulators, PAF process pumps

 

Infinilink software can be downloaded here

 


*NOTE: A number of LQ3 fitting configurations are available, even beyond what is noted within the CAD access tool (examples are noted below).

Contact your SMC Sales Representative for more details.

 

Application examples:  bulk chemical distribution systems, hot chemical wet bench, chemical mechanical planarization

Email: Pass: Log In Register