Temperature Resistant Products

Analyzer Components

Pneumatic components used in “extreme” temperature applications require a different design mindset. SMC has products that are specifically designed to be used in high temperature and low temperature applications.

Low Temperature Resistant Products

Selecting pneumatic components for service in low ambient temperatures presents some hard challenges. SMC pays attention to critical issues of reliability, selection, compact design and support. SMC offers solutions that deliver performance in the extreme temperatures as low as -40°.

Low Temperature Resistant Valves

Low Temperature Resistant Actuators

Low Temperature Resistant Airline Equipment

Low Temperature Resistant Connectors

Fluid Control Valves & Pneumatic Instumentation

High Temperature Resistant Products

Pneumatic products need special lubricant, seal material and design considerations to withstand elevated temperature applications. SMC offers solutions that deliver performance in the extreme temperatures as high as 150°C.

High Temperature Resistant Actuators

High Temperature Resistant Grippers and Auto-switches