Weld Process Equipment Products

speed-welding.jpg

Welding cells are a tough environment.  Heat, weld spatter, high magnetic fields and dust can cause problems with pneumatic components.  SMC has created an extensive line of pneumatic components that are well suited for welding environments.

Pneumatic Clamp Cylinders

EX250

CKQ Pin Clamp Cylinders

SMC's pin clamp cylinder series C(L)KQ series was designed with 4 body types for a broad range of installation conditions.  There are 55 types of guide pins available and an optional locking mechanism.  C(L)KQ series  has positioning and clamping at one time!  Precision adjustment of clamping height is possible by choosing the with-shim type.  Adjustment range: 0.5 to 3mm.


MK Rotary Clamp

MK Rotary Clamp Cylinder

SMC's MK-Z is a rotary clamp cylinder that has a high allowable moment of inertia. The typical application for the MK-Z is to hold parts during a welding application. A short overall length means that the MK-Z series is versatile in mounting. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.


CKZ3N NAAMS Power Clamp

CKZ3N NAAMS Power Clamp

SMC's CKZ3N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  The CKZ3N is available in sizes equivalent to 50 and 63 bore with arm opening angles ranging from 15°to 135°.


CKZT Power Clamp

CKZT Power Clamp

SMC's European standard power clamp cylinder, series CKZT, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  Series CKZT is available with G or NPT threads and bore sizes equivalent to 25, 40, 50, 63 and 80mm.


CK-Z Clamp Cylinders

CK-Z Clamp Cylinders

The CK1-Z series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto-switch capabilities.


WRF Frame Clamp Cylinders

WRF Frame Clamp Cylinders

The WRF100 with its high clamping force makes it suitable for a broad range of applications. Standardized T-type and S-type arms allows the selection to meet certain specifications or applications. Also, has an optional spatter protective cover with easy assembly even after the cylinder is installed.


Pneumatic Cylinders

CQ2-XC91

CQ2 Standard Cylinders

The CQ2 weld spatter resistant compact cylinder is an option of the world's best selling pneumatic cylinder and can be supported globally. The CQ2-XC88/XC89/XC91 is available in 6 bore sizes from 32mm to 100mm. It comes standard with male or female piston rod threads. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.


CA2-XC91

CA2 Tie Rod Cylinders

The weld spatter resistant CA2-XC88/XC89/XC91 series is an option of the standard, light weight tie rod air cylinder.  Fine end of stroke cushioning adjustment is now possible due to the increase in the air cushion adjustment range.  The CA2 can be ordered with rod end or rear pivot brackets.  A variety of auto switches are available for mounting, including compact switches and magnetic field resistant switches.  The CA2 is available in 40, 50, 63, 80 and 100 bores sizes, and is RoHS compliant.


MB-XC91

MB Tie Rod Cylinders

The weld spatter resistant MB-XC88/XC89/XC91 series is a light weight, medium duty tie rod cylinder. Available bore sizes range from 32mm to 100mm. The standard air cushion utilizes a floating cushion seal to eliminate piston rod bouncing.


MGP-XC91

MGP Guided Cylinders

The MGP-XC88/XC89/XC91 is designed for high side load applications found in material handling, lifting and stopping in welding environments. The cylinder utilizes an ultra-compact design by incorporating the cylinder body as part of the guide body.


MK2T-XC91

MK2T Rotary Clamp Cylinders

Combining weld spatter resistance, compact cylinder size and rotational capability, the MK2T-XC88/XC89/XC91 cylinder is designed for heavy duty clamping applications, with an available integrated arm that swings out of the way when the cylinder is extended. 90deg. clockwise or counter clockwise rotation is available, and clamping arms with adjustment screw are standard options.


CKG-XC91

CKG1 Clamp Cylinders

The CKG1-XC88/XC89/XC91 series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CKG1 is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto-switch capabilities.


Gas/Air Flow Management

LEC

Gas/Air Switching Valve

Service life can be extended by blowing the air to cool the tip after arc welding.  This unit is an energy savings valve with a 0.5W power consumption. Designed to be space saving and compact.


PFM7

PFM7 Digital Flow Switch

SMC's PFM dual color digital flow switch was developed initially to detect microchip component adsorption in vacuum, and early clogging in both filter and nozzle applications.  The series is incredibly compact and lightweight compared to existing flow sensors.  The PFM is available in four maximum flow rate options 10, 25, 50 and 100 L/min, and is suitable for use with air, nitrogen, argon or carbon dioxide.


PFM7

ISE30A Digital Pressure Switch

Series ISE30A high precision digital pressure switch (for positive pressure) with two color digital display allows you to choose the setting according to your application requirements. 4 different display settings are available. Abnormal conditions can be detected at a glance.


Tubing/Fittings/Speed(Flow)Control Equipment

LEC

TRTU Tubing

Series TRTU flame resistance three-layer tubing is suitable for air and water piping in environments where sparks from arc welders, etc., may be a problem.  The three-layer design uses a flame resistant polyolefin (equivalent to UL-94 Standard V-0) for the outer area.  The TRTU series is available in a variety of colors and sizes and is RoHS compliant.


One Touch Fitting

KQB2 Metal One-Touch Fittings

Compact and lightweight, the KQB2 one-touch fitting uses electroless nickel plated brass components as standard specification. Its maximum operating temperature is 150° C.  KQB2 fittings can be used with fluid, and in environments having a large temperature change.  Configuration variations have been improved to 17 models.  Applicable tube sizes are Ø3.2 to Ø16 and 1/8" to 1/2".  Series KQB2 is available with M, R, Rc, UNF, NPT or G connection threads.


Speed Controllers

AS Metal Body Speed Controller

Lightweight, compact, and precision control make these speed controllers the right choice for many heavy-duty applications. These speed controllers are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)


One Touch Speed Controllers

AS-X737 One Touch Speed Controller

All metal exterior speed controller with one-touch fitting.  The all metal exterior is excellent for harsh environments like welding.  Optional spatter cover for the one-touch connection is available.