Fieldbus System Instruction Manuals

To download the appropriate instruction manual please click on the desired series. The Add-on Profile and Configuration files for applicable series are also available. All files are in PDF format.


Add-On Profile (AOP) for RSLogix™ 5000

Custom Add-On Profile (AOP) for RSLogix™ 5000 are available for EX250, EX260, EX500 products. AOP enable users to easily configure SMC fieldbus products with Logix based PLC.

**The latest firmware version of EX260-SEN* requires the user to "Disable Keying" in order to communicate when using the AOP.

EtherNet/IP™ Instructional Videos
Hardware setup, setting the IP address, and Ethernet Module set up are covered in these videos. By watching these videos in order, you will be able to set up your valve manifold using similar techniques.
Models
EX260
EX600

IO-Link
Models Manuals Configuration Files
EX260-SIL1-X210
EX260-SIL1-X207
EX260-SIL3-X207
Full Manual  COM2 Config File / COM3 Config File
PROFINET
Model Manuals Configuration Files
EX260-SPN1/2/3/4 Full Manual / Quick Guide Config File
EX245-SPN1 Full Manual Config File
EX245-SPR1-X171 Full Manual Config File
EX600-SPN1/2 Full Manual / Quick Guide Config File
EX600-SPN1A-X34 Config File
EX500-GPN2 Full Manual / Quick Guide Config File
EtherCAT
Model Manuals Configuration Files
EX260-SEC1/2/3/4 Full Manual / Quick Guide Config File / Old File / Instructions
EX600-SEC1/2 Full Manual / Quick Guide Config File / Old File / Instructions
CC-Link
Model Manuals / Configuration Files CC-Link Compatible Version
EX120/21/22/24D/24U/26D-SMJ1 Full Manual 1.10
EX140-SMJ1 Full Manual 1.10
EX180-SMJ3/5 Full Manual / Quick Guide / Config File 1.10
EX260-SMJ1/2 Full Manual / Quick Guide / Config File 1.10
EX260-SMJ3/4 Full Manual / Quick Guide / Config File 1.10
EX250-SMJ2 Full Manual / Quick Guide / Config File 1.10
EX600-SMJ1/2 Full Manual / Quick Guide 1.10 / 2.00
EX510-GMJ1 Full Manual / Quick Guide 1.10
ControlNet
Model Manuals Configuration Files
EX250-SCN1 Full Manual Config File / Add-on Profile
CANopen
Model Manuals Configuration Files
EX250-SCA1A Full Manual / Quick Guide Config File / Old File
CompoNet™
Model Manuals Configuration Files
EX12*-SCM* Full Manual Config File
AS-Interface (AS-i)
Model Manuals
EX250-SAS* Full Manual / Quick Guide
CompoBus/S
Model Manuals
EX12*-SCS1/2 Full Manual
EX140-SCS1/2 Full Manual
S-LINK
Model Manuals
EX12*-SSL1/2 Full Manual
EX140-SSL1/2 Full Manual
I/O unit for EX600
Model Manuals
EX600-D** Full Manual / Quick Guide
EX600-A** Full Manual / Quick Guide
I/O unit for EX500
Model Manuals
EX500-DXPA Quick Guide
EX500-S103 Quick Guide
Accessories
Model Manuals
EX600-HT1A Full Manual
EX250-IE1/2/3 Full Manual
EX9-OET/OEP/PE1 Full Manual

GET ADOBE READER

Adobe Reader is required to view PDF files.