Featured Products for Body Assembly

Featured Products for Body Assembly

SMC's extensive line of cylinder products suitable for auto body assembly include the series CQ2 and power clamp cylinders. The CQ2 series has a long service life and optional coil scraper for weld spatter removal making it an ideal selection for resistance welding applications. Complementing the CQ2 is a full range of clamp cylinders, including the CKZ2N power clamp which conforms to the NAAMS standard. Series SY 5-port valves in combination with the EX600 modular fieldbus system yield versatile configurations, satisfying diverse user requirements. The AC series modular FRL ensures the precise flow of clean air to maximize operation of system components. A host of available options such as the manual residual pressure release valve on the -X352 variant ASP speed controller includes an internal check valve that will pneumatically lock an actuator in place for drop prevention.