Rapid Elimination of Static Electricity
IZS40/41/42 Bar Ionizers
New for 2013 is SMC's 3rd generation bar ionizers, including three series models. Bar ionizers apply 6000 to 7000V to each electrode needle, from 5 to 41 installed depending on length. The corona discharge effect generates a stream of ionized air particles which are purged by an air supply and directed toward the workpiece or zone. Unbalanced charges in the target area combine with the ion stream to neutralize the unsafe or hazardous charge. Protect equipment and personnel, improve process quality, and reduce or eliminate product defects by removing static electricity.
- Apply ionized air to neutralize statically charged workpieces
- Treat a curtain shaped zone up to 8 feet long
- Optimize ion balance or accelerate neutralization with optional sensors
- Electrode cartridge design minimizes needle contamination
- High speed or energy saving cartridges in tungsten or single crystal silicon
- CE and RoHS Compliant
 |
IZS40 Standard
- Simple operation
- AC and DC modes
- 3 alarms
|
 |
IZS41 with Sensor Options
- Fastest static electricity removal time
- Feedback or autobalance sensors
- AC, Sensing AC, and DC modes
- Detects contamination
- 7 alarms
|
 |
IZS42 Dual AC
- Dual AC mode protects sensitive devices with low potential amplitude
- Optional autobalance sensor
- Detects contamination
- 7 alarms
|
Accessories
Remote Control
|
AC Adapter
|
Drop Prevention Cover
|
Electrode Cleaner
|
 |
 |
 |
 |
Potential Bar Ionizer Applications:
 |
Eliminate problems while conveying plastic containers:
- Labeling errors from dust adhesion
- Product contamination by dirt and dust
- Bottle misfeeding from repelling charge
- Shocks to operators
|
 |
Treatment of part feeder bowls:
- Friction between plastic and metal creates static
- Static charge leads to misfeeds and misalignment
- Static charge attracts dust
|
 |
Support injection molding process quality:
- Improve part ejection
- Prevent attraction of process contaminants
- Prevent attraction of airborne dust
|
 |
Protect the integrity of electronics and IC chips from ESD:
Electrostatic discharge (ESD)
- can melt conductive films.
- can create non-conductive oxides.
- can cause leaky or shorted transistors.
|