AS-R/AS-Q Series - Air Saving Speed Controller

SMC's newly developed speed controllers that reduce air consumption

  • Reduce air consumption just by mounting to air cylinder
  • Air consumption reduced by 25%
  • Mounting and operation are the same as a speed controller
  • Equal response time
  • No delay of the response time with two-pressure control
  • Compact 85% reduction
  • The functions of the regulator and speed controller are combined.