CKZP Series - Shot Pin Cylinder Size: ø57, ø71

SMC has newly developed retractable, automotive locating pins.

  • High Precision
  • With rod extended: Deflection of ±0.1 mm or less
  • Non-rotational accuracy: ±0.1 mm or less
  • Positioning Repeatability
  • Positioning accuracy ±0.05 mm, Distance accuracy ±0.1 mm
  • High Output Retract force 1764 N, Extending force 2362 N
  • Mounting Based on NAAMS Standard (71 mm bore)