JCQ Series - Compact Air Cylinder

JCQ Series - Compact Cylinder

  • Both ends tapped mounting added. [New]
  • Bore sizes ø80, ø100 added. [New]
  • Port thread types NPT, G added. [New]
  • Compact/Overall length shortened: 6.5 mm, Width shortened: 6 mm, Height shortened, 4 mm
  • Weight: Max. 45% lighter (150 g → 82 g)
  • Volume: Max. 40% reduction