JMB Series - Tie Rod Cylinder

JMB Series - Tie Rod Cylinder

  • Added bore sizes ø63 to ø100. [New]
  • Intermediary Bore Sizes ø45, ø56, ø67, ø85
  • Air saving, Space saving
  • Overall length shortened: 27mm shortened
  • Weight up to 30% lighter (1.45 kg→1.00 kg)
  • Air saving Reduced by up to 29%
  • Air consumption reduced by optimal size selection
  • Reduces labor time.
  • Air cushion adjustment is not required due to non-adjustable air cushion.

More Information