JMGP Series - Compact Guided Cylinder

JMGP Series - Compact Guide Cylinder

  • Bore sizes ø80, ø100 added. New
  • Port thread types NPT, G added. New
  • Short overall length: 30.5mm, Short height: 16 mm
  • Light wieght 
  • 3 mounting options
  • Piping is possible in 4 directions.
  • The solid state auto switch D-M9□ is mountable.
  • Suitable for pushing, lifting or clamping in a transfer line.