KJD Series - Spherical Rod Ends

Spherical Rod End (Piston Rod End Bracket) in Thread size: M4 to M48

  • Smooth rotation that can adjust the centering automatically.
  • Allowable inclination angle: 19°
  • Can be used in various applications, not limited to connecting to a cylinder.
  • Can be used as an auxiliary bracket for the oscillating mechanism.
  • Reduces the design and assembly labor of the oscillating mechanism.