MWB Series Cylinder with Lock

SMC has developed a new locking cylinder where the lock can be manually operated with a hexagon wrench.

  • Lock can be manually operated with a hexagon wrench.
  • Easily mounted onto equipment
  • Separate construction for improved ease of maintenance
  • Holding force improved by 14%
  • High stopping accuracy within ±1 mm
  • Overall length reduced by 13 mm max.