VXB Series - Air Operated Angle Seat Valve

Air Operated Angle Seat Valve

  • With indicator [New]
  • For Steam (Can be used with air or water)
  • Low pressure loss due to angle seat structure!
  • Reduced leakage with rubber seal!
  • Long service life: 3 million cycles (Steam), 5 million cycles (Air)
  • Low leakage: 10 cm3/min or less
  • Space saving: Height 100 mm
  • Body material: Stainless steel 316L equivalent, Bronze (CAC)

More Information