ZHP Series Vacuum Pad with Generator

Vacuum pad and generator (ejector) in one unit.

  • Ejector and pad are integrated. Space saving and reduced piping labor
  • Two-stage ejector
  • Suction flow rate 50% increased, Air consumption 30% reduced
  • Easier maintenance
  • Mounting with the lock plate reduces the pad replacement work steps
  • Pad Diameter: ø63, ø80