News & Events
02.12.2011
Double Acting Pin Cylinder (CJP2)
The CJP2 series double acting pin cylinder is now available in
bore sizes of 4mm, 6mm, 10mm, and 16mm. The standard features of
the CJP2 are:
- Solid state auto switch can now be used with the CJP2 (D-M9
Series Auto Switch).
- Auto switches can now be used with the trunnion and clevis
brackets.
- Base material has been changed from brass to aluminum for
approximately 1/3 reduction in weight.
- The addition of a double acting 4mm bore.
- End of stroke rubber cushions are standard on the CJP2. This
helps in noise reduction and end of stroke kinetic energy
absorption.
- Strokes of up to 40mm are available with the CJP2.
- The overall lengths of the CJP2 have been reduced when compared
to the CJP series.
- Pre-lubricated at the factory means that the CJP2 does not
require a lubricated system.
- Meets all of the CJP specifications!