SMC Exhibits at Automate 2017, April 3~6 in Chicago

Automate is the largest solutions-based showcase of automation technologies in North America organized by the Association for Advancing Automation (A3) and its trade associations, the Robotics Industries Association (RIA), Advancing Vision + Imaging (AIA), and the Motion Control & Motor Association (MCMA) to be held at Chicago’s McCormick Place North in Chicago, Illinois.

SMC Corporation of America will exhibit electric and pneumatic actuators, grippers and vacuum technologies as well as static control ionizers, Category 3/4 Safety residual pressure relief valves and multi-position cylinders with EtherNet I/P™.

Other products on display are:

 • Electric Actuators (LE Series)

 • Multi-Position Cylinders w/ EtherNet I/P™ (MPC)

 • Anti-static Discharge Ionizers (IZS, IZN)

 • Vacuum Ejectors and Cups (ZK2, ZJ, ZH)

 • Residual Pressure Relief Safety Valve (VG342)

 • 2-way Solenoid Valves (VX2, VXN Series)

 • Digital Air Gap Checking Sensor (ISA3)

 • Thermo-Control / Chiller Units (HRSH)
 

Visit SMC's Booth #2029 at Automate 2017 – McCormick Place North, 2301 S King Drive, Chicago, IL

Trade Show Hours:

  • April 3 (Mon) 10:00 – 5:00
  • April 4 (Tue) 10:00 – 5:00
  • April 5 (Wed) 10:00 – 5:00
  • April 6 (Thu) 10:00 – 3:00

Learn more at: http://www.automateshow.com/