Digital Pressure Switches

Output Signals for Critical Pressures

ISE/ZSE30A - Pressure and Vacuum Switches
Series Catalog (PDF)
Need Adobe® Reader®?
Download CAD files from SMC E-Tech
Contact Us By Email

Series ISE/ZSE30A

Digital pressure switches monitor positive and vacuum pressures, displaying instantaneous readings, as well as transmitting output signals when critical set points are detected.  Switch outputs can trigger machine controls for continuing operation, emergency response, or maintenance.  An amazing set of capabilities are packed into an inch-sized cube. 

  • Vacuum, compound, and positive pressure ranges from -101kPa to 1.0MPa
  • 2 switch outputs, or 1 switch with an analog current or voltage output
  • IP40 enclosure offers protection in dusty environments
  • CE, UL/CSA, RoHS
  • Available M12 4-pin connector
  • Choose 1 of 7 display units for a variety of install locations
  • Optimize readability with display calibration, anti-chatter, and zero clear
  • Protect settings with key lock and password code security functions
  • Auto calculate ideal min/max switch values for vacuum pick and release 



2ColorUnits 3step30A

Informative Color Display:

  • 4 digit, 7-segment LCD
  • Red, green, or combination
  • OUT1 / OUT2 indicators

Easily Set Switch Outputs:

  • Raised rubber switch buttons
  • 3 steps to set pressure targets
  • All programmable functions also use buttons




ZSE_ISE10 ZSE40A-A-P01-1_140x140 5046m ZSE_ISE80


Low profile 9.8mm height
Red display
Red & green LED's


IP65 rated deluxe model
2 switch outputs
Analog V or mA output
Quick connect lead wire


Stainless IP67 rated
15MPa max
Liquid compatible
Integrated M12 connector


Stainless IP65 rated
2MPa max
Liquid compatible
VCR® or Swagelok® piping options

catalog catalog catalog catalog



Email: Pass: Log In Register