10/11/12/21/22-CXS, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free

10/11/12/21/22-CXS, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free Show Description

SMC's clean room version of the CXS dual rod cylinder is available in 6 bore sizes (6, 10, 16, 20, 25 and 32mm) with stroke lengths up to 100mm. It is suited for accurate pick-and-place applications or light duty material handling.  The CXSJ, compact, dual rod cylinder is available in 2 bore sizes (6mm and 10mm) with strokes up to 50mm.  Both the CXS and the CXSJ can be used with either reed or solid state switches.

  • Clean specifications include 10- (relief type), 11- (vacuum suction type), and 12- (relief type with specially treated sliding parts)
  • Other specifications include copper, fluorine and silicon-free + low partical generation (21- and 22-)
  • Types 10-, 11- and 22- are available with ball bushing or slide bearings
  • Types 12- and 21- have ball bushing bearings 
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bearing Type Configuration Status
Bore Size Configuration Status
Port Type Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.