10/11/21/22-C(D)A2, Air Cylinder, Double Acting Single Rod, Clean Room

10/11/21/22-C(D)A2, Air Cylinder, Double Acting Single Rod, Clean Room Show Description

SMC's CA2 clean room precision air cylinder has 3 bore sizes.  Standard strokes range from 50 to 500mm.  Series 10/11-C(D)A2, available for clean environment, prevent particle generation in a clean room. 21/22-C(D)A2 series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDA2 clean series is auto switch capable.

  • Double acting, single rod
  • Bore size (mm):  40, 50, 63
  • Standard stroke (mm): 50, 75, 100, 125, 150, 200, 250, 300, 350, 400, 450, 500
  • Rc, NPT or G port threads
  • Clean series
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Clean Series Configuration Status
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog