10/11/21/22-C(D)G1R, Air Cylinder, Direct Mount, Clean Room

10/11/21/22-C(D)G1R, Air Cylinder, Direct Mount, Clean Room Show Description

SMC's CG1 clean room precision air cylinder has 8 bore sizes, and can meet any application need. Series 10/11-C(D)G1, available for clean environment, prevent particle generation in a clean room. Series 21/22-C(D)G1 offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CG1 clean series is auto switch capable.

  • Double acting single rod, direct mount
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes from 20mm through 300mm depending on bore size
  • Clean series
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Clean Series Configuration Status
Magnet Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog