10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room

10/11/21/22-C(D)M2W, Double Acting, Double  Rod, Clean Room Show Description

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Clean series air cylinder
  • Double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Clean Series Configuration Status
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.