10/21-VQ1*7*, Base Mounted Plug Lead Valves, Clean Series

10/21-VQ1*7*, Base Mounted Plug Lead Valves, Clean Series Show Description

10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.

  • Fluid: air/inert gas
  • Ambient and fluid temperature: -10 to 50° C
  • Coil Rated Voltage: 12, 24 VDC
  • Seal type: Metal, Rubber
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Clean Series Configuration Status
Actuation Configuration Status
Seal Type Configuration Status
Function Configuration Status
Coil Voltage Configuration Status
Electrical Entry Configuration Status
Manual Override Configuration Status
Cylinder Port Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog