10-SQ2*31, 5 Port Solenoid Valve, Plug-in Unit, Clean Series

10-SQ2*31, 5 Port Solenoid Valve, Plug-in Unit, Clean Series Show Description

Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.

  • Fluid: air, inert gas
  • Maximum Operating Pressure: 0.7MPa
  • Ambient and Fluid Temperature: -10 to 50° C
  • Coil Rated Voltage: 12, 24 VDC
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation Configuration Status
Function Configuration Status
Coil Voltage Configuration Status
Manual Override Configuration Status
Cylinder Port Size Configuration Status
Port Plug Configuration Status
Manifold Block Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog