10-SS5V*-*S3*D, EX120 Dedicated Output Serial Wiring Manifold, Clean Series

10-SS5V*-*S3*D, EX120 Dedicated Output Serial Wiring Manifold, Clean Series Show Description

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base EX120 series for SV* valves
  • Dedicated output serial wiring
  • Number of outputs: 16
  • Maxiumum 16 stations available as standard
  • Optional DIN rail mount
  • Clean room series
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Series Configuration Status
Base Type Configuration Status
SI Unit Configuration Status
Valve Stations Configuration Status
P, E Port Location Configuration Status
SUP/EXH Block Assembly Specifications Configuration Status
A, B Port Size Configuration Status
Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog