10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series

10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series Show Description

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette style, non plug-in type manifold
  • Common supply and exhaust
  • Maximum 20 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Valve Stations Configuration Status
SUP/EXH Block Mounting Configuration Status
Pilot Type Configuration Status
SUP/EXH Block Fitting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog