10-VQD11*1, 4 Port Direct Poppet Valve, Clean Series

10-VQD11*1, 4 Port Direct Poppet Valve, Clean Series

10-VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the 10-VQD1000 valves that are in contact with fluid are all copper free.

  • Fluid: Air/inert gas
  • Operating pressure range: 0MPa/10Torr (Vacuum) - 0.7MPa (7.1kgf/cm 2 )
  • Effective area (Cv factor): Standard type 0.9mm 2 (0.05);
    high flow type 1.5mm 2 (0.08)
  • Coil rated voltage: 12, 24VDC
  • Response time: ON: 4ms; OFF: 2ms
  • Ambient/fluid temp: -10 to 50°C
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Configuration Status
Valve Option Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog