11/22-MHL2, Parallel Style Wide Opening Air Gripper, Clean Series

11/22-MHL2, Parallel Style Wide Opening Air Gripper, Clean Series Show Description

Clean Room series 11/22-MHL2 air grippers are designed for applications that require a wide travel range of gripper fingers. The MHL is ideal for gripping many different sized parts. Finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with large holding force. Available in bore sizes 10, 16, 20, 25, 32 and 40. Axial mounting (tapped body or through hole) or lateral mounting options available. Auto switch capable.

  • Wide opening air gripper
  • Parallel style
  • Applicable bore size: 10, 16, 20, 25, 32, 40 mm
  • Opening/closing stroke range: 20-200 mm
  • Auto switch capable
  • Clean Room series

 

Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Clean Series Configuration Status
Bore Size Configuration Status
Thread Type Configuration Status
Opening/Closing Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.