11/22-MXP, High Precision Slide Table (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series

11/22-MXP, High Precision Slide Table (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series Show Description

The MXP is ideal for clean room applications and those that require high precision movement in short travel situations. The precision slide table has a machined guide with very tight tolerances that operates in conjunction with highly accurate recirculating ball bearings. This slide is capable of achieving parallelism within 0.02mm and non-rotation accuracy as low as 0.03 degrees. Two of the mounting surfaces allow work to be held to a tolerance +/-0.05mm plus the tolerance of the work piece. The slide contains two pistons that operate independently to supply the movement of the actuator.

  • Precision air slide table, clean series
  • Bore sizes: 6, 10, 12, 16 (mm)
  • Strokes: 5mm through 30mm depending upon bore size
  • With rubber or metal stopper or shock absorber
  • Variety of switches with a variety of wire lead lengths
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Magnet Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog
EDS/GSD Configuation Files