11/22-MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series

11/22-MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series Show Description

The MXP is ideal for clean room applications and those that require high precision movement in short travel situations. The precision slide table has a machined guide with very tight tolerances that operates in conjunction with highly accurate recirculating ball bearings. This slide is capable of achieving parallelism within 0.02mm and non-rotation accuracy as low as 0.03 degrees. Two of the mounting surfaces allow work to be held to a tolerance +/-0.05mm plus the tolerance of the work piece. The slide contains two pistons that operate independently to supply the movement of the actuator.

  • Precision air slide table, clean room series
  • Bore size: 6mm
  • Strokes: 5mm and 10mm
  • With rubber or metal stopper
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.