11-C(D)RA1, Rack & Pinion Rotary Actuator, Clean Series

11-C(D)RA1, Rack & Pinion Rotary Actuator, Clean Series Show Description

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • Clean room series
  • Auto switch capable
  • Single or double shaft end available
  • Air cushion available
  • Basic or foot mounting styles available
  • Bore sizes 30 and 50mm
  • Rack & pinion type rotary actuator
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Shaft Configuration Status
Size Configuration Status
Rotating Angle Configuration Status
Cushion Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.