11-LEFS, Electric Actuator, Slider Type, Ball Screw Drive, Step Motor/Servo Motor, Clean Room

11-LEFS, Electric Actuator, Slider Type, Ball Screw Drive, Step Motor/Servo Motor, Clean Room Show Description

The LEF series slider type electric actuator features a low profile height of 46mm (LEF16). The actuator's main body can be mounted without removing any exterior components, such as the cover, making installation easy. The standard equipped seal band covers the guide, ball screw and belt, preventing grease and external foreign matter from splashing and entering the LEF. There are 2 types of drivers available, ball screw or timing belt. Available motors include servo motor ball screw drive or step motor belt drive. When the LEF is ordered with the controller, initial data of the actuator is preset in the controller allowing start-up in a short time with the "easy mode".

  • Same features and performance as standard LEFS, plus:
  • ISO Class 4 / US FED STD 209E Class 10 Clean room
  • Built-in vacuum piping with exhaust port for removing generated particles
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Motor Type Configuration Status
Lead Configuration Status
Stroke Configuration Status
Motor Option Configuration Status
Vacuum Port Configuration Status
Actuator Cable Type Configuration Status
Actuator Cable Length Configuration Status
Controller Type Configuration Status
I/O Cable Length Configuration Status
Communication Plug Connector Configuration Status
Controller Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog