12-CY3R, Magnetic Rodless Cylinder, Direct Mount, Clean Room Series

12-CY3R, Magnetic Rodless Cylinder, Direct Mount, Clean Room Series Show Description

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetic rodless cylinder
  • Bore sizes (mm): 15, 20, 25, 32, 40
  • Stroke size available in 1mm intervals
  • Ambient temperature: -10 to 60°C
  • Maximum operating pressure: 0.7MPa
  • Direct mount type
  • Clean Room series
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Type Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.