Rodless Cylinder, 12-CY3R, Clean Room, Magnetically Coupled, Direct Mount

Rodless Cylinder, 12-CY3R, Clean Room, Magnetically Coupled, Direct Mount Show Description

With no external leakage, the CY series can be used in many diverse environments, including Clean Room. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
  • Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1300 mm
  • Direct mount type
  • Speed: 50 ~ 400 mm/sec.
  • Fluorine grease
  • ISO Class 5 (Class 100)
  • Auto-switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Type Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.