Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled

Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled Show Description

Series 12-REA provides the features needed to allow rapid transfer which virtually eliminates shock impact.  12-REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm.  It also has a specially treated cylinder tube exterior.  After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean environment.  Products are sealed and shipped in anti-static double bags.

  • Bore sizes: 25, 32 40, 50, 63 mm
  • Stroke lengths: 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
  • Maximum stroke length: 1300 mm (25, 32, 40, 50 & 63 bore)
  • Minimum operating pressure: 0.18 MPa (26 psi)
  • Speed: 50 ~ 300 mm/sec.
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Configuration Status
Port Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.