13/22-MXQ, Precision Slide Tables (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series

13/22-MXQ, Precision Slide Tables (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series Show Description

Clean series 13/22-MXQ is an air slide table actuator available in 6, 8, 12, 16, 20 and 25 bore sizes.  This slide table is a double acting, non-lube type, with operatiang pressure at 0.15 to 0.7MPa.  It is also available with Rc, NPT, or G ports.  Particle generation measurement test classify the 13/22-MXQ as grade 3, 4 which is determined by the type of adjuster option that is selected.  After inspection, the 13/22-MXQ is blown with high purity air (clean bench/class M3.5) in a clean environment.  It is then sealed and shipped in an anti-static double bag.

  • Clean series 13/22-MXQ
  • Bore size (mm): 6, 8, 12, 16, 20, 25
  • Standard or symetric styles
  • Adjuster options: rubber stopper, metal stopper
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Bore Configuration Status
Thread Configuration Status
Symmetric Type Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Functional Option Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.