AC20-B to AC60-B, Air Filter, Regulator and Lubricator

AC20-B to AC60-B, Air Filter, Regulator and Lubricator

SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.

  • Air filter, regulator and lubricator unit
  • Clean looking, urban white, modular design
  • Energy saving with high flow rate
  • Transparent bowl guard
  • Mounting interchangeable with existing product
  • Improved installation
  • Embedded gauge and pressure switch options available
  • Rc, G, or NPT threads

 

Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Configuration Status
Option Configuration Status
Attachment Configuration Status
Semi-Standard 1 Configuration Status
Semi-Standard 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.