ACG20D~40D (WFM), Filter Regulator w/Built-in Pressure Gauge, Mist Separator

ACG20D~40D (WFM), Filter Regulator w/Built-in Pressure Gauge, Mist Separator

The modular style ACG series allows you to pick a combination of air preparation equipment that best suit your particular application.  The selectable angle of the pressure gauge improves its' visibility, and the anti-revolving mechanism (PAT.PEND.) will not allow the pressure gauge to be revolved even after the handle is operated.  Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

  • Filter regulator with built-in pressure gauge and mist separator
  • Clean looking, modular design
  • Selectable mounting angle of regulator pressure gauge depending on piping direction
  • Port size: 1/8, 1/4, 3/8, 1/2
  • Rc, NPT or G type threads
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Attachment Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.