AK12PA, Pneumatic Actuation Pressure Regulator, High Flow (Tied-diaphragm)

AK12PA, Pneumatic Actuation Pressure Regulator,  High Flow (Tied-diaphragm)

Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.

  • Actuation control pressure isolated from process gas by two seals
  • Body material: 316 SS
  • High inlet pressure type: Standard Max. 1700 psig (11.7 MPa)
  • Flow capacity: Standard to 800 slpm; HF (Option) to 1000 slpm
  • Ni-Cr-Mo alloy internals available for corrosion resistance
  • 100 psig (0.69 MPa) outlet pressure achievable with 80 psig (0.55 MPa) control pressure or less
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Material Configuration Status
Ports Configuration Status
Connections, Inlet Configuration Status
Connections, Outlet Configuration Status
Gauge Port, Extra Bottom Outlet Configuration Status
Gauge Port, Inlet Configuration Status
Gauge Port, Outlet Configuration Status
Pressure Gauge Unit Configuration Status
Seat Material Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog