AP3130 & 3113, Diaphragm Valve, Air Operated for High Pressure and High Flow

AP3130 & 3113, Diaphragm Valve, Air Operated for High Pressure and High Flow Show Description

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with  low and high pressures. Available options include Hastelloy®  C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas supply line
  • Body material: 316L SS secondary remelt
  • Pneumatically actuated normally closed
  • High pressure type: 20.7 MPa and 9 MPa
  • Designed for bulk specialty gas (BSGS) delivery
  • LOTO option available as an option
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Material Configuration Status
Surface Finish Configuration Status
Connection 1 Configuration Status
Connection 2 Configuration Status
Seat Material Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog