AP4600 Diaphragm Valve, Manually Operated Type

AP4600 Diaphragm Valve, Manually Operated Type Show Description

Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.

  • Suitable for UHP gas line supply line
  • Body material: 316L SS secondary remelt
  • Pneumatically actuated normally closed or normally open
  • LOTO standard with AP4657, optional AP4625 
  • Indicator switch available as an option (AP4650)
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Material Configuration Status
Surface Finish Configuration Status
Ports Configuration Status
Connection 1 Configuration Status
Connection 2 Configuration Status
Connection 3 Configuration Status
Connection 4 Configuration Status
Face to Face Dimensions Configuration Status
Seat Material Configuration Status
Installation Configuration Status
Indicator Switch Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog