AR10-60, Modular Style Regulator, Made to Order

AR10-60, Modular Style Regulator, Made to Order Show Description

The X425 option for the AR series regulators extends the maximum set pressure to 247 psi (1.7 MPa) for higher pressure applications.

  • Proof pressure (MPa): 3.0
  • Maximum operating pressure (MPa): 2.0
  • Set pressure range (MPa): 0.1 to 1.6
  • Ambient and fluid temperature (°C): -5 to 60 (with no freezing)
  • Port size: 1/8, 1/4, 3/8, 1/2, 3/4, 1
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Reverse Flow Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog