AS*002F, Speed Controller, In-line, One-touch Fitting

AS*002F, Speed Controller, In-line, One-touch Fitting Show Description

SMC series AS*002F, in-line type, compact speed controllers with built in one-touch fittings minimize installation time, reduce mounting height, and enable a more compact machine design. These speed controls can be mounted in 4 variations (direct mounting, L-bracket mounting, DIN rail mounting & holder mounting).  Available tube sizes range from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch).  The AS*002F speed control series is RoHS compliant.

  • In-line, compact, one-touch fittings
  • Maximum operating pressure: 1 MPa
  • Applicable tube material: nylon, soft nylon, polyurethane
  • Body size: M3, M5, 1/8, 1/4, 3/8 and 1/2
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Applicable Tube O.D. Configuration Status
Option Configuration Status
Lock Nut Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog