AS***1F, Speed Controller, One-touch Fitting, Elbow & Universal Types

AS***1F, Speed Controller, One-touch Fitting, Elbow & Universal Types Show Description

Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.

  • Speed controller with one-touch fittings
  • Body sizes: M3, M5, 1/8, 1/4, 3/8, 1/2
  • Maximum operating pressure 1MPa
  • Meter in or meter out control
  • Port sizes: M3, M5, U10/32, 01, 02, 03, 04
  • Various tube O.D. in both metric and inch
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Style Configuration Status
Control Method Configuration Status
Thread Configuration Status
Port Size Configuration Status
Tube Size Configuration Status
Option Configuration Status
Lock Nut Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog