AS***1F-A, Speed Controller, Uni One-Touch Fitting, Push Lock, Elbow/Universal, New

AS***1F-A, Speed Controller, Uni One-Touch Fitting, Push Lock, Elbow/Universal, New Show Description

Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.

  • 360° swivel piping possible (universal type)
  • Easy to Lock with push-lock type
  • Larger handle
  • Improved tube insertion/removal
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Type Configuration Status
Control Type Configuration Status
Port Size Configuration Status
Applicable Tube O.D. Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.