AS*2*1-F, Speed Controller, One-touch Fitting, Elbow (Metal Body)

AS*2*1-F, Speed Controller, One-touch Fitting, Elbow (Metal Body)

The AS*2*1-F series AS elbow type with one-touch fitting is a speed controller for metal body specifications. It features flame resistant resin as standard (UL standard V-0).

  • Speed controller with one-touch fittings
  • Body sizes: M5, 01, 02, 03, 04
  • Metal body elbow style
  • Meter-in or meter-out control
  • Port sizes: M5, 01, 02, 03, 04
  • Tube O.D.: 04, 06, 08, 10, 12
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Control Method Configuration Status
Thread Size Configuration Status
Tube Size Configuration Status
Sealant Configuration Status
Option Configuration Status
Lock Nut Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog