AS-FM, Speed Controller, Low Speed, One-touch, Elbow & Universal Type, Resin Body

AS-FM, Speed Controller, Low Speed, One-touch, Elbow & Universal Type, Resin Body Show Description

Where finite adjustment is required to control actuators at very low speeds such handling fragile material or smooth process control the “-FM” series has been designed exclusively to meet this requirement. Effective orifice area has been reduced to 1/10th of standard series, but still retains 10 turns of the adjustment needle, (20 turns on the M5 size). This series comes complete with One-Touch fittings and is available in elbow and universal style construction. Currently available in Metric to suit tube sizes from 3.2mm to 10 mm OD, and thread sizes from M5 to ¼ R(PT)

  • Speed controller for low speed operation with one-touch fittings
  • Resin body
  • Body sizes: M5, 1/8, 1/4
  • Elbow style or universal style
  • Meter in or meter out control
  • Port sizes: M5, 01, 02
  • Tube sizes O.D. (mm): 3.2, 4, 6, 8, 10
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
AS Configuration Status
Size Configuration Status
Style 1 Configuration Status
Style 2 Configuration Status
Thread Configuration Status
Port Size Configuration Status
Tube Size Configuration Status
Option Configuration Status
Lock Nut Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog