AV2000/3000/4000/5000 Series, Soft Start-up Valve

AV2000/3000/4000/5000 Series,  Soft Start-up Valve Show Description

Series AV is a soft start up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.

  • Operating pressure range: 0.2 - 1MPa
  • Coil rated voltage: 12, 24VDC;
    100, 110 to 120, 200, 220VAC
  • Allowable voltage fluctuation:
    -15% to +10% of rated voltage
  • Ambient & fluid temperature: 0 to 60°C
  • Electrical entry: grommet, type D DIN connector,
    type Y DIN connector
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Surge Suppressor Configuration Status
Manual Override Configuration Status
Flow Direction Configuration Status
Q Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog