AW10~60(K), AW Filter/Regulator Combination, Non-standard Filtration

AW10~60(K), AW Filter/Regulator Combination, Non-standard Filtration Show Description

General purpose filter/regulator combination with particulate filtration grade other than 5 micron.  Choose from 2, 10, 20, 40, 70 or 100 micron.  The current AW series is no longer being produced and is subject to available quantities only.  For size 10 models, please utilize the AW-A series.  For size 60, please utilize the AW-B series.  For sizes 20~40, please utilize the AW-A or AW-B series as appropriate to your performance and option needs.

  • Modular type filter regulator
  • Rated filtration (µm): 2, 10, 20, 40 , 70 or 100
  • Optional embedded pressure gauge
  • Available with built-in backflow mechanism
  • Rc, G(PF) or NPT threads
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Reverse Flow Function Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory 1 Configuration Status
Accessory 2 Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Rated Filtration Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.